Topic: 108

Basic Parameters (P1.xxx)

The table below contains basic overview information about the SureServo2 system's Basic parameters (P1.xxx). For detailed parameter information, you can access the SureServo2 user manual's parameter section by clicking the link below:

Click here to open Basic Parameter details

You can search within the manual using CTRL+F to find the specific parameter. Click BACK to return to the overview page.

Param. No. Function Range Run Read/Write Address Default
P1.000 External pulse input type 0x0000–0x11F2 Read/Write 0100H
0101H
0x1042
P1.001 Input for control mode and control command 0x0000–0x111F
P (pulse) or S (rpm) or T (N·m)
Read/Write ● 0102H
0103H
0x0000
P1.002 Speed and torque limits 00–11 Read/Write▲ 0104H
0105H
0x0000
P1.003 Analog and Encoder pulse output polarity 0–13 Read/Write 0106H
0107H
0x0000
P1.004 MON1 analog monitor output proportion 0–100 % (full scale) Read/Write 0108H
0109H
100
P1.005 MON2 analog monitor output proportion 0–100 % (full scale) Read/Write 010AH
010BH
100
P1.006 Speed command smoothing constant (low-pass filter) 0–1000 ms Read/Write 010CH
010DH
0
P1.007 Torque command smoothing constant (low-pass filter) 0–1000 ms Read/Write 010EH
010FH
0
P1.008 Position command smoothing constant (low-pass filter) 0–1000 m Read/Write 0110H
0111H
0
P1.009 Internal Speed command 1 / internal speed limit 1 -60000 to +60000 (0.1 rpm) Read/Write 0112H
0113H
1000
P1.010 Internal Speed command 2 / internal speed limit 2 -60000 to +60000 (0.1 rpm) Read/Write 0114H
0115H
1000
P1.011 Internal Speed command 3 / internal speed limit 3 -60000 to +60000 (0.1 rpm) Read/Write 0116H
0117H
1000
P1.012 Internal Torque command 1 / internal torque limit 1 -400 to +400 % Read/Write 0118H
0119H
100
P1.013 Internal Torque command 2 / internal torque limit 2 -400 to +400 % Read/Write 011AH
011BH
100
P1.014 Internal Torque command 3 / internal torque limit 3 -400 to +400 % Read/Write 011CH
011DH
100
P1.015 Reserved – – – –
P1.016 Reserved – – – –
P1.017 Additional compensation time for the following error -25.000 to +25.000 Read/Write 0122H
0123H
0
P1.018 E-Cam: compensation time for the pulse of E-Cam master axis -25.000 to +25.000 Read/Write 0124H
0125H
0
P1.019 Capture / Compare additional function settings 0x0000–0x0101 Read/Write 0126H
0127H
0x0000
P1.020 Capture - Masking range 0–100000000 pulse unit of capture source Read/write 0128H
0129H
0
P1.021 E-Cam: minimum frequency of pulse compensation for the E-Cam master axis 0 to +30000 Read/Write 012AH
012BH
0
P1.022 PR command special filter 0x0000 to 0x107F Read/Write 012CH
012DH
0x0000
P1.023 Compare - Data translation (non-volatile) -10000000 to +100000000 pulse unit of compare source Read/Write 012EH
012FH
0
P1.024 Compare - Data translation (reset automatically) -32768 to +32767 pulse unit of compare source Read/Write■ 0130H
0131H
0
P1.025 Low-frequency vibration suppression frequency (1) 10–1000 0.1 Hz Read/Write 0132H
0133H
1000
P1.026 Low-frequency vibration suppression gain (1) 0–9 Read/Write 0134H
0135H
0
P1.027 Low-frequency vibration suppression frequency (2) 10–1000 0.1 Hz Read/Write 0136H
0137H
1000
P1.028 Low-frequency vibration suppression gain (2) 0–9 Read/Write 0138H
0139H
0
P1.029 Auto low-frequency vibration suppression mode 0–1 Read/Write 013AH
013BH
0
P1.030 Low-frequency vibration detection level 1–8000 pulse Read/Write 013CH
013DH
800
P1.031 Reserved – – – –
P1.032 Motor stop mode 0–20 Read/Write 0140H
0141H
0x0000
P1.033 Reserved – – – –
P1.034 Acceleration time constant (TACC) 1–65500 ms Read/Write 0144H
0145H
200
P1.035 Deceleration time constant (TDEC) 1–65500 ms Read/Write 0146H
0147H
200
P1.036 S-curve acceleration / deceleration time constant (TSL) 0–65500 ms Read/Write 0148H
0149H
0
P1.037 Load inertia ratio to servo motor Panel/Software:
0.0–200.0 (1 time)
Communication:
0–2000 (0.1 times)
Read/Write 014AH
014BH
6.0

60
P1.038 Zero speed range Panel/Software:
0.0–200.0 (1 rpm)
Communication:
0–2000 (0.1 rpm)
Read/Write 014CH
015DH
10.0

100
P1.039 Target speed detection level 0–30000 rpm Read/Write 014EH
014FH
3000
P1.040 Maximum rotation speed for analog Speed command 0–50000 rpm Read/Write 0150H
0151H
3000
P1.041 Maximum output for analog Torque command -1000 to +1000 % Read/Write 0152H
0153H
100
P1.042 Delay time for releasing the magnetic brake 0–1000 ms Read/Write 0154H
0155H
0
P1.043 Delay time for engaging the magnetic brake -1000 to +1000 ms Read/Write 0156H
0157H
0
P1.044 E-Gear ratio (Numerator) (N1) 1 to (229-1) pulse Read/Write 0158H
0159H
16777216
P1.045 E-Gear ratio (Denominator) (M) 1 to (231-1) pulse Read/Write 015AH
015BH
100000
P1.046 Encoder pulse number output 20–536870912 pulse Read/Write 015CH
015DH
2500
P1.047 Speed reached (DO.SP_OK) range 0–300 rpm Read/Write 015EH
015FH
10
P1.048 Motion reached (DO.MC_OK) operation selection 0x0000 - 0x0011 Read/Write 0160H
0161H
0x0000
P1.049 Accumulated time to reach desired speed 0 - 65535 ms Read/Write 0162H
0163H
0
P1.050 Reserved – – – –
P1.051 Reserved – – – –
P1.052 Regenerative resistor value See parameter details Read/Write 0168H
0169H
Determined by the model
P1.053 Regenerative resistor watts 0 - 6000 Watt Read/Write 016AH
016BH
Determined by the model
P1.054 Pulse range for position reached 0 - 16777216 pulse Read/Write 016CH
016DH
167772
P1.055 Maximum speed limit 0 to maximum speed rpm Read/Write 016EH
016FH
Rated speed
P1.056 Motor output overload warning level 0 - 120 % Read/Write 0170H
0171H
120
P1.057 Motor hard stop (torque percentage) 0 - 300 % Read/Write 0172H
0173H
0
P1.058 Motor hard stop (protection time) 1 - 1000 ms Read/Write 0174H
0175H
1
P1.059 Speed command - moving filter Panel/software: 0.0–4.0 (1 ms)
Communication: 0–40 (0.1 ms)
Read/Write 0176H
0177H
0.0
0
P1.060 Reserved – – – –
P1.061 Reserved – – – –
P1.062 Percentage of friction compensation 0 - 100 % Read/Write 017CH
017DH
0
P1.063 Constant of friction compensation 1 - 1000 ms Read/Write 017EH
017FH
1
P1.064 Analog position command: activation control 0x0000 - 0x0011 Read/Write 0180H
0181H
0x0000
P1.065 Smooth constant of analog Position command 1 - 1000 (10 ms) Read/Write 0182H
0183H
1
P1.066 Maximum rotation number of analog Position command Panel/software: 0.0–200.0 (1 cycle)
Communication: 0–2000 (0.1 cycle)
Read/Write 0184H
0185H
1.0
10
P1.067 Reserved – – – –
P1.068 Position command - moving filter 0–100 ms Read/Write 0188H
0189H
4
P1.069 Reserved – – – –
P1.070 Reserved – – – –
P1.071 Reserved – – – –
P1.072 Resolution of linear scale for full-closed loop control 200 - 1280000 pulse/rev Read/Write 0190H
0191H
5000
P1.073 Error protection range for full-closed loop control 1 to (231-1) pulse Read/Write 0192H
0193H
30000
P1.074 Full-closed loop control for linear scale 0000h - F132h Read/Write 0194H
0195H
0x0000
P1.075 Low-pass filter time constant for full- / half-closed loop control 0 - 1000 ms Read/Write 0196H
0197H
100
P1.076 Maximum speed for encoder output (OA, OB) 0–6000 rpm Read/Write▲ 0198H
0199H
5500
P1.077 Reserved – – – –
P1.078 Reserved – – – –
P1.079 Reserved – – – –
P1.080 Reserved – – – –
P1.081 Second set of maximum rotation speed for analog Speed command 0–50000 rpm/10V Read/Write 01A2H
01A3H
Motor rated speed
P1.082 Filter switching time between P1.040 and P1.081 0–1000 ms
(0: disable this function)
Read/Write 01A4H
01A5H
0
P1.083 Abnormal analog input voltage level 0–12000 mV
(0: disable this function)
Read/Write 01A6H
01A7H
0
P1.084 Error clearing function when switching between full- and half-closed loops 0x0000–0x0001 Read/Write▲ 01A8H
01A9H
0
P1.085 Auto clearing position deviation between motor and auxiliary encoder 0–32767 Read/Write 01AAH
01ABH
0
P1.086 Reserved – – – –
P1.087 Torque homing - torque level detection 1–300 % Read/Write 01AEH
01B1H
1
P1.088 Torque homing - level reached timer 2–2000 ms Read/Write 01B0H
01B1H
2000
P1.089 First set of vibration elimination - anti-resonance frequency 10–4000 (0.1 Hz) Read/Write 01B2H
01B3H
4000
P1.090 First set of vibration elimination - resonance frequency 10–4000 (0.1 Hz) Read/Write 01B4H
01B5H
4000
P1.091 First set of vibration elimination - resonance difference 10–4000 (0.1 dB) Read/Write 01B6H
01B7H
10
P1.092 Second set of vibration elimination - anti-resonance frequency 10–4000 (0.1 Hz) Read/Write 01B8H
01B9H
4000
P1.093 Second set of vibration elimination - resonance frequency 10–4000 (0.1 Hz) Read/Write 01BAH
01BBH
4000
P1.094 Second set of vibration elimination - resonance difference 10–4000 (0.1 dB) Read/Write 01BCH
01BDH
10
P1.095 Reserved – – – –
P1.096 Reserved – – – –
P1.097 Encoder output denominator (OA, OB) 0–160000 Read/Write▲ 01C2H
01C3H
0
P1.098 Disconnection detection protection (UVW) response time 0, 100–800 ms Read/Write 01C4H
01C5H
0
P1.099 Reserved – – – –
P1.100 Reserved – – – –
P1.101 Analog monitor output voltage 1 -10000 to 10000 mV Read/Write■ 01CAH
01CBH
0
P1.102 Analog monitor output voltage 2 -10000 to 10000 mV Read/Write■ 01CCH
01CDH
0
P1.103 Reserved – – – –
P1.104 Reserved – – – –
P1.105 Reserved – – – –
P1.106 Reserved – – – –
P1.107 Reserved – – – –
P1.108 Reserved – – – –
P1.109 Reserved – – – –
P1.110 Reserved – – – –
P1.111 Overspeed protection level 0–66000 (rotary, rpm) Read/Write 01DEH
01DFH
Max. motor speed x 1.1